igusigus-icon-cart(0)

Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!