ผู้ติดต่อของฉัน
igus® (Thailand) Co.Ltd.

1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,

Bangsue, Bangsue

Bangkok 10800 Thailand

+66 (0)2 587 4899
+66 (0)2 587 4898
Change your bearing now ...


Go to the online shop

xiros® plastic ball bearings are up to 40% more cost-effective than metal ball bearings

xiros® ball bearings - Calculate service life online and save money every day

xiros® plastic ball bearings are often a better alternative to metal ball bearings. They are lighter, more cost-effective and at the same time have a long service life. The lubrication-free and maintenance-free xiros® polymer ball bearings have already proven themselves in many applications, and save up to 40% in costs.
Find the appropriate ball bearing for your application online with the xiros® service life calculator.

 

High service life, absolutely lubrication-free and maintenance-free, silent and media-resistant

Advantages of the xiros® ball bearings at a glance

100% lubrication-free and maintenance-free

High corrosion resistance

Non-magnetic (when using glass or polymer balls)

Can be used from min. -100°C to max. +150°C

FDA compliant

High media resistance (washable)

Lightweight - 60% lighter than metal

Delivery in 24 - 48 hrs.

No minimum order value and from quantity 1

Predictable service life

Available from stock - Order online now

Radial deep groove ball bearings  
Radial deep groove ball bearings

Long service life

Lubrication-free

Maintenance-free

Low coefficients of friction

Non-magnetic (with glass or plastic balls)

High media resistance

Radial deep groove ball bearings with flange  
Radial deep groove ball bearings with flange

Single-sided or double-sided flange

Low coefficients of friction

Lubrication-free

Maintenance-free

Non-magnetic (with glass or plastic balls)

High media resistance

Axial ball bearings  
Axial ball bearings

Single row or double row bearing

Stainless steel balls or glass balls

Lubrication-free

Maintenance-free

Non-magnetic (with glass balls)

High media resistance

Flange ball bearings  
Flange ball bearings

Fixed or pivoting version

Pivoting - for compensation of misalignment errors

Stainless steel balls or glass balls

Lubrication-free

Maintenance-free

Non-magnetic (with glass balls)

Pedestal-type ball bearings  
Pedestal-type ball bearings

Fixed or pivoting version

Easy to install

Stainless steel balls or glass balls

Lubrication-free

Maintenance-free

Non-magnetic (with glass balls)

Other types of ball bearings  
Other types of ball bearings

Slewing ring bearings, polymer ball transfer units and many more

For many applications

High media resistance

Lubrication-free

Maintenance-free

Non-magnetic (with glass balls)

Online shop

Shop  
Ready to ship in 24 - 48hrs

Order xiros® ball bearing technology products now!

More information on xiros® ball bearings

Ball bearing news  
News 2018

Solve wear problems quickly.

Service life calculator, ball bearing  
Expert system

Simply enter application parameters and get the expected service life.

Test laboratory, ball bearings  
Tested!

In the dry-tech® test laboratory, the lubrication-free xiros® ball bearings are thoroughly tested.

Ball bearing structure  
xiros® ball bearings structure

More about design, types of construction, applications and development of xiros® plastic ball bearings.

Selected application examples

Insulator

Sterile packaging

The bearings must not contain any lubricant due to the sterile environment and must be highly resistant to chemicals.


Go to application

More applications

In a great variety of industries, polymer ball bearings are used to technically refine solutions and save costs.


Go to the applications

ที่ปรึกษาและการสนับสนุน

ข้าพเจ้ายินดีตอบคำถามของคุณโดยพบกัน

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

24h