ผู้ติดต่อของฉัน
igus® (Thailand) Co.Ltd.

1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,

Bangsue, Bangsue

Bangkok 10800 Thailand

+66 (0)2 587 4899
+66 (0)2 587 4898

Supply of the bucket-wheel reclaimer with igus® e-chain®

Gaozi coal-fired power plant, China

Industry: coal-fired power plant

e-chain®: Roller chain 4040CR.20.350.0

Travel: approx. 180 m

Speed: 0.5 m/s

Acceleration: 0.023 m/s²

Filling: Crane: 9.4 kg/m


Heavy dust, chains are used in trolley and crane travels, crane drive arranged in the counter direction.

Coal-fired power plant  
More on applied products here
More interesting applications from diverse areas can be found here.