ผู้ติดต่อของฉัน
igus® (Thailand) Co.Ltd.

1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,

Bangsue, Bangsue

Bangkok 10800 Thailand

+66 (0)2 587 4899
+66 (0)2 587 4898

drylin® SHT - lead screw module

The drylin® SHT linear modules can be moved lubrication-free, while also offering high precision and robust components. The units can be individually configured with various shaft and lead screw materials, carriage lengths and additional functions. The user can choose a suitable individual solution from lightweight solid plastic units up to heavy duty stainless steel solutions. In all systems, the stroke length is freely selectable and the drive given either via hand wheel or motor.

1

Main body made of stainless steel, aluminum, zinc or plastic

2

Lubrication-free through polymer bearings and polymer nuts

3

3 shaft materials

4

Carriages made of anodized aluminum or solid polymer

5

8 trapezoidal thread pitches 4 steep thread pitches

6

Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available




 
Technical data

Glider material: iglidur® J
Shaft materials: Alu, hard andonized
Cf53
stainless steel
Spindle material: Steel
Stainless steel
Aluminum, hard-anodized

drylin® SHT drive technology configurator

Configure custom lead screw module
SHT Configurator  

With the drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.

With immediate display of weight, price & delivery time

Dimension drawing

3D CAD file

When to use it?

For format adjustments

In extreme environments

When a cost-effective, ready-to-install solution is desired

When corrosion resistance is required

When it should be low noise

When not to use it?

When high loads should move highly dynamically

When positioning accuracy < 0.1 mm is necessary

If high running performance is required in continuous operation

drylin® SHT drive technology
Lead screw module, standard  
SHT – the standard

Solid design

3 different sizes

Various materials for shaft and lead screw

Maintenance free and corrosion-resistant

TR 10 x 2, TR 18 x 4, TR 24 x 5

Pre-loaded lead screw module  
SHT-PL "Preload"

Pre-loaded trapezoidal lead screw nut, preload force: 50 N

Manually and continuously adjustable radial clearance

Unmachined lead screw end enables operation with hand wheel or motor

Adjustable lead screw module flexible  
SHTC Compact

High flexibility

Ideal for 2 carriages

Maintenance-free, dry operation

Adjustable bearing clearance

The quick lead screw module  
SHTS High speed

Pitch 10 x 12, 10 x 50, 18 x 100

High helix lead screw

High-speed-solution

Maintenance-free, dry operation

Lead screw module with quick release  
SHT lift table with quick release

Aluminium version

For fast format adjustments

Including self-locking brake

Variable stroke length

Zero backlash lead screw nut in linear axis  
SHT ZB - Zero-backlash threaded nut in linear axis

Lubricant- and maintenance-free

High precision independent of load

Self-adjusting

Quiet

Resistant to corrosion

Lead screw module with ball bearing mounted lead screw  
SHT-BB leadscrew module with ball-bearing mounted spindle

Higher rotation speed and higher precision

Belt drive permits radial loads

Constant drive torque

Less axial clearance

Lead screw module HTX high temperature  
SHT – HTX high temperature

high temperature til +180°C

Shaft and spindle made of stainless steel

Bearing material iglidur® X

Carriage and traverses made of anodised aluminum

Lead screw module hygienic  
SHTC - HYD Hygienic Design

Easily cleaned solution

The screw connections are easily accessible and any gaps are correspondingly wide.

Materials: plastic and VA stainless steel

drylin® SHTP drive technology "light"
Mini lead screw unit  
SHTP mini - small and low-priced

Miniature version

Lightweight

Low price

Corrosion-free

Carriage and shaft end supports made of

high performance polymers

SHTP - Cost-effective  
SHTP - Economical

Solid polymer design

Lightweight

Affordable

Corrosion-free

Lead screw module with quick release  
SHTP leadscrew module with quick release

Light solid polymer model

For fast format adjustments

Including self-locking brake

Variable stroke length

drylin® XY-tables
Pre-loaded XY-table  
SHT/SHT-PL - cross slide

High precision, extreme stiffness and accurate alignment due to the single-piece carriage

Available as standard and preload version

Assembly of upper unit with left or right arrangement possible

drylin® ready-to-connect drive system for stepper motor
drylin® linear unit: Kit for connecting motor  
SHT accessories for motor connections

Fast and easy coupling of your motor with the maintenance-free drylin® linear units. Spacer, motor flange and coupling form a construction kit for the easy installation of your NEMA23.

drylin® accessories
V-drive for linear module  
drylin® accessories for linear modules

Hand wheels, V-drives, spindle clamps, position indicators, and more

drylin® E product overview  
drylin® E - product overview

The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology

drylin® SLW drive technology

Torsion resistant aluminium dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear drives.

drylin® SLW drive technology    

drylin® SLW

drylin® SLW - advantage of the system at one glance.

drylin® SLW    

drylin® productfinder

Productfinder for leadscrew modules, toothed belt axes and tube adjustments.

drylin® productfinder