igusigus-icon-cart(0)

Joints

robolink® joints are the moving connecting components between the individual connecting plates of the robot arm. igus® supplies them with worm gears and in different sizes. For the gear wheels and slewing ring bearings of the joints, high-performance polymers that contain dry lubricants are used. Additional lubrication is therefore not necessary. This makes robolink® maintenance-free and clean. In addition, use in dirty environments is possible without problems as dust particles cannot adhere to the joints. If robolink® D joints are combined with a stepper motor, the latter ensures movement with a high degree of repeating accuracy, even in the case of applications involving spray water. The joints are available singly and can be combined with special components.
 

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h