dryspin® lead screw technology

Our lead screw technology product range includes an assortment of lead screws, lead screw nuts and their accessories in many dimensions and designs. Six different types of lead screw nut made of six different materials with individual specifications are available. Suitable lead screws are available in high helix, trapezoidal and metric threads and in stainless steel, steel and aluminium. The range of lead screw nuts and lead screws includes diameters from 4 to 50mm and pitches from 0.5 to 100mm.
 
Lead screws made of stainless steel and lead screw nuts made of iglidur® high-performance polymers make our drylin® lead screw technology absolutely lubrication-free and maintenance-free. The quiet dry operation and dirt resistance offer a variety of possible applications under a wide range of conditions. Due to the diversity of the product range, the dryspin thread geometry is conceivable in almost all applications.

จำนวนสินค้า: 0

Consulting

I would be happy to answer your questions in person

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 9642 2939