Stepper motors

Our igus stepper motors are available in the classic sizes from Nema 8 to Nema 34 with a flange dimension of 20 mm - 86 mm. Choose between different versions such as shaft stepper motors, spindle stepper motors, linear actuators and specialist motors. The durable and maintenance-free drylin stepper motors can be extended with metric connectors, brakes and encoders. They work reliably at temperatures between -10 and +50 °C. Another advantage of the stepper motors is that they are compatible with the most common motor controllers and positioning is therefore also possible without an encoder. Stepper motors are used in medical technology, laboratory automation, format adjustment and industrial automation. Our stepper motors are suitable for immediate purchase in the online shop and are ready for dispatch in just 24 hours.

จำนวนสินค้า: 0
ไม่พบอะไรเลย? ฝ่ายบริการลูกค้าของ igus ® พร้อมให้ความช่วยเหลือคุณทันที! หรือ ส่งข้อความหาเราได้เลย!

Consulting

I would be happy to answer your questions in person

Ong Liang You (Ryan)
Ong Liang You (Ryan)

igus-icon-phone+65 9642 2939

Consultation and delivery

In person
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
วันจันทร์ - วันพฤหัสบดี: 08.00 - 18.00 น.
วันศุกร์: 08.00 - 17.00 น.
วันเสาร์: 08.00 - 12.00 น.
WhatsApp service
Monday to Friday: 8am to 4pm