1 จาก 3
igus-icon-lupe
igus-three-dimensional-model
- หมายเลขชิ้นส่วน: JPRM-1416-20-010-100
- วัสดุ: iglidur® J
- รูปร่าง: Guide rings
- ขนาด:
- d1 14 mm
- d2 16 mm
- ชิ้นส่วน iglidur® J เพิ่มเติม
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- Excellent wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent coefficient of friction
- Low humidity absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould-resistant according to DIN EN ISO 846
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
ไม่แน่ใจว่าจะพอดีไหม?