1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: XFL-10
- Material: iglidur® X
- Shape: Two hole flange bearings
- Dimensions:
- d1 10 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
- Temperature resistant from -100 °C to +250 °C in continuous operation
- Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Universal chemical resistance
- High compressive strength
Chemical and temperature specialist.
Unsure if it fits?