Clevis joint combinations

igubal® clevis joints consist of a clevis head with a bolt and circlip or spring-loaded fixing clip. The clevis joints are available for left-hand and right-hand threads. In combination with the igubal® rod ends of dimensional series E, these make up joints that are deployed in many different branches of industry – in the food industry, the packaging industry, disposal technology, automation technology and in the automotive industry, among others. The clevis joints  are corrosion-resistant, resistant to chemicals, dirt and dust. In addition, they stand up to the suns's UV radiation and temperatures between -30 and +80 °C for years on end without losing any of their running properties or wear resistance.

Number of products: 0

Consulting

I would be happy to answer your questions in person

Luo Zhao Ming
Luo Zhao Ming

igus-icon-phone+65 8798 1095

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
วันจันทร์ - วันพฤหัสบดี: 08.00 - 18.00 น.
วันศุกร์: 08.00 - 17.00 น.
วันเสาร์: 08.00 - 12.00 น.
WhatsApp service
Monday to Friday: 8am to 4pm