igusigus-icon-cart(0)

readycable® bus cable suitable for B&R iX20CA3E61.xxxx, base cable PUR 12.5xd

MAT9730101 product image
igus-icon-lupe
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
igus-icon-lupe
1 of 2
MAT9730101 product image
1. Pressure extruded PUR mixture 2. Flexible strong braiding made of tinned copper wires 3. Plastic fleece 4. Aluminium-coated plastic foil 5. Plastic foil 6. Plastic blind element 7. Mechanically high-quality TPE mixture (according to bus specification) 8. Fine-wire strand in especially flexible version made of bare copper wires<br /> 
  • Application: for medium stress
  • Outer jacket: PUR
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Oil resistance: oil-resistant (based on DIN EN 50363-10-2) flame-retardant
  • PVC-free
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • Halogen-free
  • chainflex® class: 4.3.3.1