Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption
  • Material spherical ball: iglidur® J

ไม่แน่ใจว่าพอดีหรือไม่

รายละเอียดผลิตภัณฑ์
igubal® spherical ball JKM GT - split
 
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
iglidur® J material features extremely low moisture absorption.
 
Material properties
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption

Typical application areas
  • Plant construction
  • Model making
  • Furniture/Industrial design
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you need maintenance-free materials
  • When dimensional series K components are to be fitted
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If temperatures are higher than +90 °C
  • If diameters above 50 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

Tolerances
 
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m
ข้อมูลทางเทคนิค
ดาวน์โหลด

โซลูชันอื่นๆ

ที่ปรึกษาและการสนับสนุน

Photo
Chadchanon Pathumworachat

Bearings <br> North/West Central

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

24h