Spherical ball, A350EM, replacement spherical ball, slim, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Material spherical ball: iglidur® A350

ไม่แน่ใจว่าพอดีหรือไม่

รายละเอียดผลิตภัณฑ์
igubal® spherical ball A350 slim
 
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
An universal plain bearing for use in the area of food and pharmaceutical industries. Composition of FDA-compliant materials allows its use in areas where other plain bearings cannot be used due to the contact with food. With good tribological and mechanical properties, iglidur® A350 plain bearings are suitable for all-round use in and around food machinery. The spherical ball for metal bearing housings are available for housing numbers 203 to 210.
 
Material properties
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications

Typical application areas
  • Plant construction
  • Model making
  • Furniture/Industrial design
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you need maintenance-free materials
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If temperatures are higher than +180 °C
  • If diameters above 40 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

Tolerances
 
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m
ข้อมูลทางเทคนิค
ดาวน์โหลด

โซลูชันอื่นๆ

ที่ปรึกษาและการสนับสนุน

Photo
Chadchanon Pathumworachat

Bearings <br> North/West Central

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

24h