PACOF: split protective hoses

I-PACOF-26B product image
igus-icon-lupe
  • Specially modified polyamide 6, good positive locking up to IP50
  • Self-extinguishing, free of halogens and cadmium
  • Temperature range: -40°C to 100°C; short-term + 130°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-PACOF-26B