- Variable positions
- Ideal for drylin® limit and reference switches
- Suitable for T-slots of the drylin® WSX high-profile rail
- Secure retention
- Can be retrofitted
เปลี่ยนภาษา :
For the drylin® W high-profile rail, slot nuts offer variable ways of fastening of B. sensors and proximity switches. The robust profile rail is the basis of SAW linear modules as well as ZLW toothed belt axes and has up to five T-slots for mounting slot nuts. Moreover, slot nuts are used as a fastening option in the case of drylin® Q linear carriages. Roll-in slot nuts are available for retrofitting in closed T-slots.
Our slot nuts are suitable for:
| Part No. | Suitable for rail profile | Linear module |
| NOR-20602 | WSX-06-30, WSX-06-60 | SAW-0630, SAWC-0630, SAW-0660, ZLW-0630 |
| NOR-20602 | WSX-10-40 | SAW-1040, SAWC-1040, ZLW-1040 |
| NOR-20602 | WSX-10-80 | SAW-1080, ZLW-1080 |
| NOR-20602 | AWMQ-12/20 | QWE-01-12, QWE-01-20 |
| NOR-20602 | WSX-16-60 | SAW-1660, ZLW-1660 (side slots) |
| NOR-20605 | WSX-16-60 | SAW-1660, ZLW-1660 (bottom slot) |
NOR-20613*
*Optionally available: retractable utility block (M4) for retrofitting