Hybrid roller bearing with two rollers drylin® WJRM-51

WJRM-51-16-BB-AL product image
igus-icon-lupe
  • Twice the load capacity (compared to the standard version)
  • Uniform load distribution thanks to the swivel bearing system
  • Up to 50% lighter compared with two individual roller bearings
  • For particularly smooth running incl. ball bearing (BB version)
  • Ready-to-install tandem roller bearings suitable for drylin® W profile rails with individual shaft WS-10/WS-16/WS-20
igus-icon-lieferzeitWJRM-51-16-BB-AL
ไม่แน่ใจว่าจะพอดีไหม?