drygear® worm gear with accessories – precise positioning entirely without motor
The igus drygear® RL-D worm gears are available in various installation sizes and designs, offering maximum flexibility for a wide range of applications. A common feature of all variants is the integrated centre hole for the feed-through of cables, which results in a very compact and tidy design.
All worm gears can be combined with custom-fit motor kits and proximity switch kits upon request. In addition, accessories are available that allow for convenient manual positioning of the gearbox - ideal for setting, adjustment, or positioning applications.
For manual adjustment, the drygear® worm gear can be equipped with a hand wheel as an option. Depending on the requirement, various designs are available:
- Hand wheel with fixed handle
- Hand wheel without handle
- Hand wheel with security handle
- Hand wheel with folding handle
The hand wheel allows controlled positioning of the output, even with higher gear ratios. Especially during commissioning, maintenance work, or in applications that involve infrequent position changes, manual adjustment offers a simple and safe solution - entirely without electrical energy.
In addition, the gearbox can be equipped with further functions to make manual operation even more convenient:
- Position indicator for direct, readable display of the current
position - Manual clamp, with which the set position can be fixed
This combination allows for a reproducible setting and ensures that the position is maintained despite external influences.
The worm wheel is made of tribologically optimised high-performance plastic and allows for lubrication-free dry operation. The gearbox is therefore maintenance-free, clean, and durable. All installation sizes are available for applications with both increased axial and radial load. The versions can also be supplied with a turntable at the output, either on one side or on both sides.
Thanks to their robust, corrosion-free design, drygear® RL-D worm gears and their accessories are ideal for industrial applications, test rigs, adjustment units or machines where precise, manual positioning and maintenance-free operation are crucial.