igus-icon-lupe
- Closed, anodised aluminium adapter, precise
- 50% reduced max. bearing clearance
- Secured by circlips
- Material of the liner: iglidur® X
igus-icon-lieferzeitRXUM-01-12
12
The drylin® R RXUM-01 linear plain bearing has a closed adaptor made of anodised aluminium for precise guidance. The max. bearing clearance was reduced by 50%, ensuring high accuracy. The bearing is secured with circlips and the liner is made from the durable iglidur® X material. It is ideal for low-friction, reliable movement.