drylin W polymer carriage WWP | With snap function

WWP-06-20-04-LM product image
igus-icon-lupe
WWP-06-20-04-LM product image
igus-icon-lupe
WWP-06-20-04-LM product image
igus-icon-lupe
WWP-06-20-04-LM product image
igus-icon-lupe
WWP-06-20-04-LM product image
igus-icon-lupe
WWP-06-20-04-LM technical drawing
igus-icon-lupe
1 จาก 6
drylin W polymer carriage WWP | With snap function
drylin W polymer carriage WWP | With snap function
drylin W polymer carriage WWP | With snap function
drylin W polymer carriage WWP | With snap function
drylin W polymer carriage WWP | With snap function
drylin W polymer carriage WWP | With snap function
igus-icon-arrow-left
igus-icon-arrow-right
  • The size 1030 detent slide can be optionally supplemented with a selectable preload.
  • The standard rails are available in hard anodized, silver and black clear anodized and up to a length of 3,000 mm. We offer undrilled rail profiles for individual hole patterns
  • PTFE-free, PFAS-tested with iglidur® JGPF. Weight force 10 N, rail length 300 mm, speed 0.002 m/s, acceleration 0.1 m/s², mileage 16,936 km
  • The linear guide enables dry-running operation without external lubrication and is therefore maintenance-free
igus-icon-lieferzeitWWP-06-20-04-LM
06-20

การให้คำปรึกษา

พร้อมให้คำตอบทุกข้อสงสัย

การจัดส่งและให้คำปรึกษา