Lead screw nut made of iglidur® A180 - FDA-compliant for food and pharmaceuticalsOur lead screw nut made of the high-performance polymer iglidur® A180 is FDA-compliant and suitable for applications with low to medium loads involving direct contact with food, drugs and moisture. Further advantages are:
► FDA-compliant - for food contact
► Compliant with Regulation (EU) No. 10/2011
► Suitable for long-term application temperatures of up to +90°C
► Permissible permanent surface pressure in the thread pitches 0MPa to 3.5MPa
___________________________________________________________________________________________________________________________
All our lead screw nuts are made from the wear-resistant iglidur® high-performance polymers.There are seven different standard materials available for various applications: iglidur J - high efficiency at all speeds, iglidur J350 - for temperatures of up to +150°C, iglidur A180 - FDA-compliant for food and pharmaceuticals, iglidur E7 - for high speeds at low loads, iglidur R - vibration-dampening, iglidur J200 - best mating partner for aluminium and iglidur W300 - for heavy-duty applications.
Depending on the material, you have the following advantages:
► 100% lubrication- and maintenance-free
► Durable and robust in adverse environments
► Chemical-resistant and mould-free
► Quiet and vibration-free travel
► PTFE-free
► FDA conformity due to A180
► Support of high loads
► Long-term use in temperatures from -20°C to +150°C
The base material is additionally reinforced with technical fibres or fillers The solid lubricants are microscopic particles, embedded in millions in tiny chambers of the material. This is adequate to sufficiently lubricate the immediate surrounding area and reduce the friction of the system. These additives stabilise our lead screw nuts decisively for wear resistance.
Apart from a large selection of standard materials for lead screw technology, igus also offers a wide range of options for the lead screw nut geometry itself:
Cylindrical lead screw nutsCylindrical lead screw nuts with spanner flatFlange lead screw nutsFlange lead screw nuts with spanner flatHeavy-duty lead screw nut geometryCylindrical injection-moulded lead screw nutsFlanged injection-moulded lead screw nuts