Enclosed design with snap-lock mechanism High tensile force absorption thanks to the special "trailer principle" Movable in several dimensions - rotation of approx. ± 10° per chain link in the longitudinal axis possible Easy unfolding for thick, stiff hoses and/or many cables Easy assembly and disassembly - one injection moulded part Abrasion-resistant and dirt-repellent three-chamber design for interior separation Small bend radii, small pitch Easy connection and intelligent accessories for your machine/robot
When do I use the TRCF series?:
If a secure energy supply is required for multi-axis movements
If high torsion resistance is required
If the system needs to be easy to lengthen and shorten
When a small bend radius is needed
When high tensile strength is important
When a smooth, robust outer contour to prevent snagging is important
When NOT to use the TRCF series:
For circular movements with high loads We recommend a twisterchain® system
When an easy-to-fill variant is required Better opt for the triflex® R TRE
When a more cost-effective, less sophisticated multi-axis solution is required there is the triflex® R TRLF
Consulting
I would be happy to answer your questions in person