- There are 2 types of triflex R chain to choose from
TRE = open
TRC = closed - Use the size index to select the right chain size for the RS system
- In addition, select the desired length outside the RS system
500mm | 1,000mm | 1,250mm | 1,500mm | 1,750mm | 2,000mm | 2,250mm - Other lengths possible on request
เปลี่ยนภาษา :