- There are 3 types of triflex R chain to choose from
TRE = open
TRC = closed
TRCF = closed with snap-lock mechanism - Use the size index to select the right chain size for the RSP system
- In addition, select the desired length outside the RS system
1,000mm | 1,500mm | 1,750mm | 2,000mm | 2,250mm - Other lengths possible on request
เปลี่ยนภาษา :