igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
- The TRX complements the functions of the triflex® R series TRE and now also makes it telescopic
- The rubber band inside the TRX retracts the e-chains® links back to their starting point and the retraction force can be adjusted via the rubber band
- Weight reduction of up to 83% compared to a solution with retraction system (RSP)
- Minimises loop formation
- Space-saving design
- Easy to retrofit
igus-icon-lieferzeitTRXE.60.120.11.02.0
TRXE เท่านั้น (.02)
154