- หมายเลขชิ้นส่วน: JSI-0203-03
- วัสดุ: iglidur® J
- รูปร่าง: Sleeve bearings
- ขนาด:
- d1 0.125 in
- d2 0.1875 in
- b1 0.1875 in
- ปรับขนาด
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- Excellent wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent coefficient of friction
- Low humidity absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould-resistant according to DIN EN ISO 846
iglidur J | Versatile high-performance plastic for continuous operation
iglidur J is the tried and tested standard for applications that require extreme wear resistance and low coefficient of friction in dry operation. This material is characterised by a particularly low stick-slip tendency and has been developed for moderate surface pressure.
Material properties - your benefits at a glance
- High wear resistance
- Low coefficient of friction
- Vibration-dampening
- High chemical resistance
- Recommended for soft shafts
- Low humidity absorption
Typical application areas
Vending machineryPrinting industry
Beverage industry
Aerospace
Cleanrooms
For which situations is this material suitable? | When is it better to choose a different material? |
For high speeds | When high pressures occur |
When highest wear resistance at low to medium pressures is required | If temperatures are higher than +90°C |
Low wear against different shafts | When a cost-effective bearing for occasional movements is needed |
When a low coefficient of friction in dry operation is requested | |
For vibration dampening | |
When good chemical resistance is required | |
For best performance with soft shaft materials | |
Low humidity absorption |
Use the filter options in our online shop to find the perfect plain bearing for your application.
CAD and data sheets for maximum
planning reliability
Use the "Downloads" tab to download CAD files and technical
data sheets for the respective part and leave nothing to chance.
Tolerances and measurement system
The installation dimensions and tolerances of the iglidur plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.Learn more about tolerances of iglidur plain bearings
Assembly
iglidur plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.Learn more about the assembly of iglidur plain bearings