iglidur® Z, sleeve bearing, imperial - ZSI

Long service life under extreme conditions

iglidur® Z, sleeve bearing, imperial - ZSI
iglidur® Z, sleeve bearing, imperial - ZSI drawing
1 จาก 2
iglidur® Z, sleeve bearing, imperial - ZSI
iglidur® Z, sleeve bearing, imperial - ZSI drawing
igus-icon-lupe
igus-three-dimensional-model
  • หมายเลขชิ้นส่วน: ZSI-0203-03
  • วัสดุ: iglidur® Z
  • igus-icon-info
    ชิ้นส่วนที่ทําจากวัสดุ iglidur® Z อยู่ภายใต้ข้อจํากัดในการส่งออก แบบฟอร์มที่เหมาะสมจะถูกส่งถึงคุณหลังจากได้รับคําสั่งซื้อของคุณ
  • รูปร่าง: Sleeve bearings
  • ขนาด:
    • d1 0.125 in
    • d2 0.1875 in
    • b1 0.1875 in
  • ปรับขนาด
  • วิธีการผลิต: การฉีดขึ้นรูป
  • อายุการใช้งาน:
วัสดุ คุณสมบัติ:
  • Maximum service life under extreme conditions - Wear-resistant & impact-resistant even under high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
 
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Highest compressive strength, coupled with high flexibility, gives the bearings made of iglidur® Z their outstanding properties in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical application areas

Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
ไม่แน่ใจว่าจะพอดีไหม?

การให้คำปรึกษา

พร้อมให้คำตอบทุกข้อสงสัย

การจัดส่งและให้คำปรึกษา