iglidur® X, thrust washer, imperial - XTI

The chemical and temperature specialist, up to 150MPa static

iglidur® X, thrust washer, imperial - XTI
iglidur® X, thrust washer, imperial - XTI drawing
1 จาก 2
iglidur® X, thrust washer, imperial - XTI
iglidur® X, thrust washer, imperial - XTI drawing
igus-icon-lupe
igus-three-dimensional-model
  • หมายเลขชิ้นส่วน: XTI-0814-01
  • วัสดุ: iglidur® X
  • รูปร่าง: Thrust washers
  • ขนาด:
    • d1 0.5 in
    • d2 0.875 in
    • d4 0.692 in
    • d5 0.067 in
    • s 0.0585 in
    • h 0.04 in
  • ปรับขนาด
  • วิธีการผลิต: การฉีดขึ้นรูป
  • อายุการใช้งาน:
วัสดุ คุณสมบัติ:
  • The chemical and temperature specialist, up to 150MPa static
  • Temperature-resistant from -100°C to +250°C in continuous operation
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
iglidur® X | The chemical and temperature specialist, up to 150MPa static
 
  • Over 250 sizes available from stock
  • Temperature-resistant from -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • High compressive strength
  • Low moisture absorption
  • Highly wear-resistant across the entire temperature range
iglidur® X is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in combination with high compressive strength and chemical resistance.

Typical application areas

Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For pressure loads up to 150MPa
  • For linear movements with stainless steel at high temperatures
  • Universal chemical resistance
  • For temperature resistance from -100°C to +250°C (short-term up to +315°C)
  • For very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?Use our filter options to find the suitable product
 
Use our filter options to find the suitable product 
 
ไม่แน่ใจว่าจะพอดีไหม?

การให้คำปรึกษา

พร้อมให้คำตอบทุกข้อสงสัย

การจัดส่งและให้คำปรึกษา