1 จาก 2
igus-icon-lupe
igus-three-dimensional-model
- หมายเลขชิ้นส่วน: XTI-0814-01
- วัสดุ: iglidur® X
- รูปร่าง: Thrust washers
- ขนาด:
- d1 0.5 in
- d2 0.875 in
- d4 0.692 in
- d5 0.067 in
- s 0.0585 in
- h 0.04 in
- ปรับขนาด
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- The chemical and temperature specialist, up to 150MPa static
- Temperature-resistant from -100°C to +250°C in continuous operation
- Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Universal chemical resistance
- High compressive strength
iglidur® X | The chemical and temperature specialist, up to 150MPa static
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Here you will find further possible applications:
Industry solutions
Use our filter options to find the suitable product
- Over 250 sizes available from stock
- Temperature-resistant from -100°C to +250°C in continuous operation
- Universal chemical resistance
- High compressive strength
- Low moisture absorption
- Highly wear-resistant across the entire temperature range
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
ไม่แน่ใจว่าจะพอดีไหม?