1 จาก 2
igus-icon-lupe
igus-three-dimensional-model
- หมายเลขชิ้นส่วน: XTM-0620-015
- วัสดุ: iglidur® X
- รูปร่าง: ลูกปืนกันรุน
- ขนาด:
- d1 6 mm
- d2 20 mm
- d4 13 mm
- d5 1.5 mm
- s 1.5 mm
- h 1 mm
- ชิ้นส่วน iglidur® X เพิ่มเติม
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- The chemical and temperature specialist, up to 150MPa static
- Temperature-resistant from -100°C to +250°C in continuous operation
- Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Universal chemical resistance
- High compressive strength
iglidur® X | The chemical and temperature specialist, up to 150MPa static
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Here you will find further possible applications:
Industry solutions
Use our filter options to find the suitable product
- Over 250 sizes available from stock
- Temperature-resistant from -100°C to +250°C in continuous operation
- Universal chemical resistance
- High compressive strength
- Low moisture absorption
- Highly wear-resistant across the entire temperature range
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
ไม่แน่ใจว่าจะพอดีไหม?