iglidur® Z, thrust washer, mm - ZTM

Extremely long service life under extreme conditions

iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
1 จาก 2
iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • หมายเลขชิ้นส่วน: ZTM-1430-015
  • วัสดุ: iglidur® Z
  • igus-icon-info
    ชิ้นส่วนที่ทําจากวัสดุ iglidur® Z อยู่ภายใต้ข้อจํากัดในการส่งออก แบบฟอร์มที่เหมาะสมจะถูกส่งถึงคุณหลังจากได้รับคําสั่งซื้อของคุณ
  • แบบฟอร์ม: ช้อปแหวนรอง/แหวนอีแปะ
  • ขนาด:
    • d1 14 mm
    • d2 30 mm
    • d4 25 mm
    • d5 2 mm
    • s 1.5 mm
    • h 1 mm
  • ปรับขนาด
  • วิธีการผลิต: การฉีดขึ้นรูป
  • อายุการใช้งาน:
วัสดุ คุณสมบัติ:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
 
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication- and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglidur® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250 °C.
 
Typical application areas
 
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For continuous temperatures up to +250 °C long-term or +310 °C short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in conjunction with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
ไม่แน่ใจว่าจะพอดีไหม?

Contact us

I would be happy to answer your questions in person

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Consultation and delivery

Office hours
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Live chat
24h