- Installation size: NEMA23 / Flange dimension 56mm
- Protection class: IP65
- Holding torque: 1.70Nm
- Nominal current: 3.00A
- Motor connection: Metric M12 connector
- Shaft seal prevents ingress of water
drylin® E special motor with connector and splash protection, NEMA 23
The most popular stepper motor size
The stepper motor features high torque and compact dimensions. It is perfect for a number of applications in the medium load range. The stepper motor works precisely, is robust, cost-effective and easy to control. Its areas of application are inexpensive stand-alone devices, as well as automation machines and format adjustments. The motor is connected via a metric M12(17) connector. This is installed directly on the rear part of the motor housing. The advantage of this is that the motor housing achieves an IP65 degree of protection. To ensure that not only the housing has an IP65 protection rating, this motor has also been equipped with a shaft seal. Therefore, the complete motor has an IP65 classification.