drylin® D6 DC motor output stage

<p>Front view D6<br></p>
igus-icon-lupe
<p>Rear view D6<br></p>
igus-icon-lupe
1 จาก 2
<p>Front view D6<br></p>
<p>Rear view D6<br></p>
  • Ready to use immediately. No parametrization or programming necessary
  • Left/right run via digital input
  • Speed & Acceleration via external PWM input signal
  • 12-24V supply voltage
  • 10A nominal current/30A peak current
  • Circuit board without housing
igus-icon-lieferzeitD6
InfoInfoigus-icon-infoYOU CAN DOWNLOAD THE APPROPRIATE SAMPLE PRODUCT RANGE HERE FOR FREE.