1 จาก 2
igus-icon-lupe
igus-three-dimensional-model
- หมายเลขชิ้นส่วน: QFM-0608-03
- วัสดุ: iglidur® Q
- รูปร่าง: แบริ่งหน้าแปลน
- ขนาด:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 3 mm
- b2 1 mm
- ชิ้นส่วน iglidur® Q เพิ่มเติม
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- Good wear resistance at room temperature
- Suitable for high speeds
- Excellent coefficient of friction
- Resistant to high loads (>60N/mm²)
iglidur® Q | For high loads - wear-resistant on many shafts
iglidur® Q plain bearings were specifically developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials that exhibit by far the best wear resistance.
exhibit. From a radial load of 25MPa, even plain bearings made of the highly abrasion-resistant iglidur® W300 are outperformed. Special solid lubricants distributed extremely finely in the material ensure maintenance-free dry operation under any load.
Typical application areas
Agricultural engineering
Construction machinery
Traffic technology
You can find further application areas here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
iglidur® Q plain bearings were specifically developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials that exhibit by far the best wear resistance.
exhibit. From a radial load of 25MPa, even plain bearings made of the highly abrasion-resistant iglidur® W300 are outperformed. Special solid lubricants distributed extremely finely in the material ensure maintenance-free dry operation under any load.
Typical application areas
Agricultural engineering
Construction machinery
Traffic technology
You can find further application areas here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
ไม่แน่ใจว่าจะพอดีไหม?