iglidur® R, flange bearing, imperial - RFI

Low-cost material, low wear

iglidur® R, flange bearing, imperial - RFI
iglidur® R, flange bearing, imperial - RFI drawing
1 จาก 2
iglidur® R, flange bearing, imperial - RFI
iglidur® R, flange bearing, imperial - RFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • หมายเลขชิ้นส่วน: RFI-0305-03
  • วัสดุ: iglidur® R
  • แบบฟอร์ม: ช้อปบูชพลาสติกแบบมีปีก
  • ขนาด:
    • d1 0.1875 in
    • d2 0.3125 in
    • d3 0.37 in
    • b1 0.1875 in
    • b2 0.047 in
  • ปรับขนาด
  • วิธีการผลิต: การฉีดขึ้นรูป
  • อายุการใช้งาน:
วัสดุ คุณสมบัติ:
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
iglidur® R | Low-cost material, low coefficients of friction
In the development of iglidur® R as a plain bearing material, high performance and very low price were the focus. Especially in the dry operation, low coefficient of friction and wear were to be achieved. Plain bearings made from iglidur® R are supported by a combination of solid lubricants. The PTFE and silicon-free material achieves extremely low coefficient of friction in dry operation and runs largely free of stick-slip effects.

Typical applications

Model building
Furniture/Industrial design
Fitness and sports

Find more applications here:
Industry solutions
 
When to use it?
  • When high wear resistance at low loads is required
  • When looking for a very cost-effective bearing
  • When very low coefficients of friction in dry operation are required
  • When edge loads occur
  • When you are looking for low water absorption
  • When PTFE and silicone are not allowed in your application
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
ไม่แน่ใจว่าจะพอดีไหม?

Contact us

I would be happy to answer your questions in person

Aw Kai Hua
Aw Kai Hua

igus-icon-phone+65 9679 8960

Consultation and delivery

Office hours
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Live chat
24h