1 จาก 2
igus-icon-lupe
igus-three-dimensional-model
- หมายเลขชิ้นส่วน: ZFM-0405-04
- วัสดุ: iglidur® Z
- igus-icon-infoชิ้นส่วนที่ทําจากวัสดุ iglidur® Z อยู่ภายใต้ข้อจํากัดในการส่งออก แบบฟอร์มที่เหมาะสมจะถูกส่งถึงคุณหลังจากได้รับคําสั่งซื้อของคุณ
- รูปร่าง: Shop flanged bearings
- ขนาด:
- d1 4 mm
- d2 5.5 mm
- d3 9.5 mm
- b1 4 mm
- b2 0.75 mm
- ปรับขนาด
- วิธีการผลิต: การฉีดขึ้นรูป
- อายุการใช้งาน:
- Good wear resistance at room temperature
- Good wear resistance at medium temperatures
- Good wear resistance at high temperatures
- Suitable for very high speeds
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Extremely resistant to edge pressure
- Very resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
iglidur® Z | Highest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
Highest compressive strength, paired with high elasticity, helps the iglidur® Z bearings to their outstanding specifications in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.
Typical applications
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Highest compressive strength, paired with high elasticity, helps the iglidur® Z bearings to their outstanding specifications in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.
Typical applications
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
ไม่แน่ใจว่าจะพอดีไหม?