iglidur® G1, flange bearing, mm - G1FM

The new lubrication-free standard with double performance

iglidur® G1, flange bearing, mm - G1FM
iglidur® G1, flange bearing, mm - G1FM drawing
1 จาก 2
iglidur® G1, flange bearing, mm - G1FM
iglidur® G1, flange bearing, mm - G1FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • หมายเลขชิ้นส่วน: G1FM-0608-04
  • วัสดุ: iglidur® G1
  • แบบฟอร์ม: ช้อปบูชพลาสติกแบบมีปีก
  • ขนาด:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 4 mm
    • b2 1 mm
  • ปรับขนาด
  • วิธีการผลิต: การฉีดขึ้นรูป
  • อายุการใช้งาน:
วัสดุ คุณสมบัติ:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
iglidur® G1 | The new lubrication-free standard
With iglidur® G1 we offer a wear-resistant and versatile material for a wide range of applications. Recommended for applications with medium to high loads at medium speeds. Even at elevated temperatures up to 180°C, iglidur® G1 is dimensionally stable and wear-resistant and offers very low moisture absorption. Thus iglidur® G1 is suitable for a multitude of different applications and thus represents an all-rounder with very good running performance.

Typical applications

Automotive
Machine tools
Furniture/Industrial design
Fitness and sports

Find more applications here:
Industry solutions
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
ไม่แน่ใจว่าจะพอดีไหม?