igus sets new standards in the catalogue9/11/2557

Over 100 further iglidur products increasing the standard catalogue range

igus has once again and in time for the Motek, included a further 100 iglidur products in the catalogue of the standard range of plain bearings. Newly listed are; some new dimensions of the extremely temperature-resistant material iglidur X. The diverse catalogue range has become wider still to offer the right plain bearing for every application. And they are quickly available from stock.

The igus plain bearings catalogue is currently comprised of around 12,000 products. This autumn 117 more iglidur products will be added, which at igus also means offering this item ready from stock. Among other new entries, is the extension of available sizes consisting of the high tech, extremely temperature- and chemically-resistant material: iglidur X six new dimensions from 80 to 120 mm inner diameter. “Until now, there were primarily the ‘standard materials’ iglidur G, J and W300 in these large diameters. Our high-temperature classic iglidur X was missing here,” explains René Achnitz, head of the iglidur plain bearings business unit at igus. The material is suitable for continuous use at temperatures from -100°C to +250°C and has a very high compressive strength and universal chemical resistance. The extension of the standard range results from the requirements of laboratory and practical tests, and also from direct contact with customers.

Both the high number of catalogue products as well as the steady growth is largely due to the variety of materials offered by igus. The spectrum ranges from the cost-effective iglidur all-round bearings and FDA-compliant bearings, to high temperature and underwater bearings. This ability to offer almost any plain bearing for any situation is also illustrated in the dry-tech sample box, which can be ordered at igus free of charge by visiting www.igus.eu/box. The box is an "offline-analogue" option of the product finder at igus. Thanks to the enclosed overlay cards, the various materials can be filtered according to different criteria such as temperature, chemical resistance or food contact just as in the online configurator. This can then determine the ideal material for the individual application.

Install and forget
iglidur plain bearings do not need external lubrication, making them completely maintenance-free excelling in dry operation. Following the motto “Install and forget”, they reliably operate throughout their service life contributing to the safety of machines. Indeed, the failure costs due to insufficient lubrication alone in the United States, according to the MIT in Boston, are around 240 billion dollars. The service life of the plain bearings can easily be predicted online. The basis for this is drawn from the results of continuous in-house tests at igus for durability, friction and wear in the test laboratory spread over 1,750 square metres. Over 15,000 plain bearing tests are performed every year.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® GmbH/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® GmbH หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® GmbH ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® GmbH