1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,
Bangsue, Bangsue
Bangkok 10800 Thailand
Properties | Unit | -01-20 | -01-30 | -01-50 | -01-60 |
---|---|---|---|---|---|
Weight | kg | 0,2 | 0,4 | 1,0 | 1,1 |
Max. axial load, stat. | N | 15.000 | 27.000 | 40.000 | 50.000 |
Max. axial load, dyn. | N | 4.000 | 7.000 | 10.000 | 15.000 |
Max. radial load, stat. | N | 2.300 | 5.000 | 8.000 | 10.000 |
Max. radial load, dyn. | N | 600 | 1.500 | 2.500 | 3.000 |
Rotating speed dry running | 1/min | 300 | 250 | 200 | 200 |
Max. permitted tilting moment | Nm | 100 | 200 | 600 | 800 |
Properties | Unit | -01-100 | -01-150 | -01-200 | -01-300 |
---|---|---|---|---|---|
Weight | kg | 1,3 | 2,2 | 3,2 | 7,6 |
Max. axial load, stat. | N | 55.000 | 80.000 | 100.000 | 150.000 |
Max. axial load, dyn. | N | 16.000 | 25.000 | 30.000 | 90.000 |
Max. radial load, stat. | N | 16.000 | 25.000 | 35.000 | 45.000 |
Max. radial load, dyn. | N | 5.000 | 8.000 | 10.000 | 27.000 |
Rotating speed dry running | 1/min | 150 | 100 | 80 | 50 |
Max. permitted tilting moment | Nm | 1.500 | 2.000 | 3.800 | 5.000 |
Properties | Unit | -02-20-AL | -02-20-LC | -02-20-P |
---|---|---|---|---|
Weight | g | 105 | 87 | 72 |
Max. axial load, stat. | N | 13.000 | 13.000 | 13.000 |
Max. axial load, dyn. | N | 4.000 | 4.000 | 4.000 |
Max. radial load, stat. | N | 2.000 | 2.000 | 2.000 |
Max. radial load, dyn. | N | 500 | 500 | 500 |
Rotating speed dry running | 1/min | 250 | 250 | 250 |
Max. permitted tilting moment | Nm | 60 | 40 | 40 |
Properties | Unit | -02-30-AL | -02-30-LC | -02-30-P |
---|---|---|---|---|
Weight | g | 200 | 165 | 140 |
Max. axial load, stat. | N | 25.000 | 25.000 | 25.000 |
Max. axial load, dyn. | N | 7.000 | 7.000 | 7.000 |
Max. radial load, stat. | N | 2.500 | 2.500 | 2.500 |
Max. radial load, dyn. | N | 700 | 700 | 700 |
Rotating speed dry running | 1/min | 200 | 180 | 180 |
Max. permitted tilting moment | Nm | 100 | 50 | 50 |
Properties | Unit | -02-50-AL | -02-50-LC | -02-50-P | -02-60-AL |
---|---|---|---|---|---|
Weight | g | 440 | 380 | 320 | 700 |
Max. axial load, stat. | N | 35.000 | 35.000 | 35.000 | 45.000 |
Max. axial load, dyn. | N | 9.000 | 9.000 | 9.000 | 12.000 |
Max. radial load, stat. | N | 5.000 | 5.000 | 5.000 | 10.000 |
Max. radial load, dyn. | N | 1.200 | 1.200 | 1.200 | 2.800 |
Rotating speed dry running | 1/min | 120 | 120 | 120 | 50 |
Max. permitted tilting moment | Nm | 120 | 100 | 100 | 5000 |
Properties | Unit | -80 |
---|---|---|
Weight | kg | 0,45 |
Axial load, static (compressive force direction) | N | 45.000 |
Axial load, static (tensile force direction) | N | 5.000 |
Axial load, dynamic (compressive force direction) | N | 12.000 |
Axial load, dynamic (tensile force direction) | N | 2.000 |
Radial load, static | N | 4.000 |
Radial load, dynamic | N | 1.000 |
Rotating speed dry running | 1/min | 120 |
Max. perm. tilting moment | Nm | 120 |
วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.
วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.