Service life
calculator
Find the right ball bearing quickly and calculate the service life.
1340 Soi Bangkok-Nonthaburi 30, Bangkok-Nonthaburi Rd.,
Bangsue, Bangsue
Bangkok 10800 Thailand
Find the right ball bearing quickly and calculate the service life.
Improving technology and cutting costs - Inspiration provided by real life applications
xiros® polymer ball bearing design, applications, development and tests.
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications. In many non-standard solutions, metal ball bearings run up against their limits and are replaced by ball bearings made of plastic.
xiros® polymer ball bearings are available in different materials, with good chemical resistance, long service life, for high temperatures and for high speeds...
For absorbing axial forces The xirodur B180 ball bearing material is extremely media-resistant yet, at the same time, cost effective Temperature resistant up to +80 °C
Flange ball bearings and other designs with stainless steel balls were developed for maintenance-free use in conveyor belts, cam rollers and guide rollers.
Aluminium or carbon tubes with maintenance-free and cost-effective flanged ball bearings from xirodur B180.
Combination of xiros® polymer ball bearings and igubal® housings for the maintenance-free use in conveyor belts, cam rollers and guide rollers.
More lubrication-free and maintenance-free polymer ball bearings for many applications where conventional ball bearings made of metal are not effective.
Lubrication-free xiros® ball bearings: new standard product line for profiled shafts, with labyrinth seal and much more...
xiros® material - material data for igumid G, xirodur B180, xirodur A500, xirodur C160 and xirodur F180
We would be happy to offer our support for any questions you have regarding the use of xiros® plastic ball bearings.
Lubrication-free, quiet, calculable
Customised introduction to our cables with suitable products for your branch of industry.