Stepper motor with space-saving incremental angular encoder

New thread size 5x10

Efficient dryspin® lead screw technology with new pitch

Lubrication-free alternative to ball screws - immediately available in size 5x10

This year as well, we have continued to move forward and have added several sizes to our range of products. The dryspin team works untiringly on the development of new sizes and we are therefore able to present a new thread size in Autumn.
 
All types of lead screw nuts are now available in size 5x10.
► Cylindrical lead screw nuts 
Flanged lead screw nuts 
Cylindrical lead screw nuts with spanner flat
Flanged lead screw nuts with spanner flat
Cylindrical injection-moulded lead screw nuts
Injection-moulded lead screw nuts with flange
 
Order now

Thread size

Tech up

  • Stepper motor with installation-space-saving angular encoder
  • Precise three-channel encoder, 5V with 500 pulses
  • Suitable for lead screw and toothed belt axes, linear robots and delta robots
Thread size

Cost down

  • Cost-effective thanks to angular encoder with plastic housing
  • Cost-effective alternative to servo motors
  • Cost-effective alternative to motors with metric connectors
Thread size

Proof

  • 10% weight saving
  • Up to 20% less installation space
  • Can be used with igus® D1 motor control system
Thread size

Sustainability

  • Lubrication-free, clean, maintenance-free
  • Long service life of up to 30,000 operating hours


Higher efficiency,
longer service life

This is what dryspin® technology can do

The patented dryspin high helix thread technology was developed by igus in 2015 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, they convert the exerted power efficiently into a translational movement.
 
With properties and shapes matching the polymer nut and lead screw, dryspin thereby provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher share (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
 
Go to motor shop
Product image
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
เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® SE & Co. KG/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® SE & Co. KG หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® SE & Co. KG ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® SE & Co. KG