โปรดเลือกที่อยู่การจัดส่ง

การเลือก ประเทศ/ภูมิภาค อาจส่งผลต่อปัจจัยต่างๆ เช่น ราคา ตัวเลือกการจัดส่งและความพร้อมจำหน่ายสินค้า

Polysorb Disk springs made of plastics

disc springs are annulus discs stressable in the axial direction, which are turned over in the shape of a disc in the axial direction. disc springs provide a more favorable space usage than other spring types. They are particularly suitable for designs that demand a small spring deflection.
+

When should I use Polysorb disc springs?

When an application requires special disc spring characteristic curves which are flat and possible in metal only at a considerable expense (slotted designs)

For compensation of axial clearances and manufacturing tolerances

For vibration damping

For noise damping

When a non-magnetic material is required

For electrical and thermal insulation

When not to use polysorb disk springs?

When constant spring forces are necessary over a wide temperature range

When high spring forces are required

The spring deflection of the disk spring is relatively small. Therefore a number of disk springs are combined in practice. Alternatively layered disk springs enhance the spring deflection in proportion to the number, whereby the overall spring force is as large as the force of the individual disk spring. To increase the force, the disk springs can be layered in parallel as a spring packet.

Chemical resistance

Polysorb disk springs are resistant to many chemicals. iglidur® A500 has a higher resistance than iglidur® J.
 
Medium Resistance
  iglidur® J iglidur® A500
Alcohols + +
Hydrocarbons + +
Fats, oils without additives + +
Fuels + +
Diluted acids 0 to - +
Strong acids - +
Diluted bases + +
Strong bases + to 0 +

Humidity absorption

The low humidity absorption allows them to be used in wet or humid environment.
Polysorb® disk springs absorb humidity. Thereby their mechanical properties alter. In the worst application that can be thought of - extremely long application in water - Polysorb® disk springs still exhibit high spring force.
 
iglidur® Standard environment saturated in water
J 18 15
A500 24 23

Increased operating temperature

Increased temperatures lead to the decline of stiffening in polymers. Polysorb® disk springs exhibit a maximum spring force of 8 N even at the maximum permitted temperature of 80° C. See figure for relationship of spring force to ambient temperature.
Disk springs Polysorb
Polysorb Disk springs long-term tests Polysorb Disk springs long-term tests
spring force Disk springs X = downward deflection [%]
Y= spring force [N]

A = JTEM-10
B = A500TEM-10

Figure 35.1: Spring force depending on the percentage of deflection measured in installation size 10

Influence of the ambient temperature on the disk springs X= Ambient temperature [°C]
Y= Maximum spring force [N]

Figure 35.2: Influence of the ambient temperature on the spring force, measured on JTEM-10

Dimensions according to DIN 2093
Dimensions Disk springs
Disk springs draw

Polysorb Disk springs delivery program

De [mm]:

 

Di [mm]:

 

Part No.* Standard values: Spring lengths and forces
  De D1 t h0 F1,0 M    
  [mm] [mm] [mm] [mm] [N] [g]    
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-05 10 5.2 0.5 0.25 5 0.04 212.14 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-06 12.5 6.2 0.7 0.3 10 0.11 223.44 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-08 16 8.2 0.9 0.35 16 0.2 225.44 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 24 ชั่วโมง JTEM-10 20 10.2 1.1 0.45 24 0.33 230.09 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-12 25 12.2 1.5 0.55 45 0.85 261.35 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-16 31.5 16.3 1.75 0.7 65 1.44 293.27 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ JTEM-20 40 20.4 2.25 0.9 130 3.1 309.89 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-05 10 5.2 0.5 0.25 8 0.04 351.12 THB เพิ่มไปยังตะกร้าชอปปิ้ง
เวลาจัดส่งสินค้าตามคำร้องขอ A500TEM-06 12.5 6.2 0.7 0.3 15 0.11 369.08 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-08 16 8.2 0.9 0.35 24 0.2 432.25 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-10 20 10.2 1.1 0.45 35 0.33 436.91 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-12 25 12.2 1.5 0.55 70 0.85 562.59 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-16 31.5 16.3 1.75 0.7 85 1.44 792.02 THB เพิ่มไปยังตะกร้าชอปปิ้ง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ A500TEM-20 40 20.4 2.25 0.9 150 3.1 1,089.27 THB เพิ่มไปยังตะกร้าชอปปิ้ง
รายละเอียดเพิ่มเติมเกี่ยวกับอะไหล่ที่ท่านเลือก
3D-CAD 3D-CAD
คำร้องขอตัวอย่าง คำร้องขอตัวอย่าง
ไฟล์ PDF ไฟล์ PDF
ขอใบเสนอราคา ขอใบเสนอราคา
myCatalog myCatalog

The standard values for the spring lengths and forces are rounded mean values.
* Material:
iglidur® J: JTEM, Standard
iglidur® A500: A500TEM, high temperature and/or chemical resistance

Formula symbol, description and units:

F = Force
S = Spring travel
De = Outer diameter [mm]
D1 = Inner diameter [mm]
t = Thickness of the single disc [mm]
h0 = Maximum spring displacement [mm]
F1,0 = Spring force with 100% displacement [N]
M = Weight of a single disc [g]

สินค้าพร้อมจัดส่งภายใน 24 ชั่วโมง
สินค้าพร้อมจัดส่งภายใน 10 - 15 วันทำการ
เวลาจัดส่งสินค้าตามคำร้องขอ

ที่ปรึกษาและการสนับสนุน

เรายินดีให้คำปรึกษากับคุณ

Photo
Aw Kai Hua

Product Manager iglidur® bearings ASEAN

เขียนอีเมล

จัดส่งและให้คำปรึกษา

ในบุคคล:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.

Online:

วันจันทร์ถึงวันศุกร์ตั้งแต่เวลา 8.30 น. - 5.30 น.


เงื่อนไข "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "รางสำหรับเครน", "ConProtect", "cradle-chain", " ;CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "รางแบบง่าย", "e-chain®", " ระบบ e-chain® ", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", " ระบบ energy chain ", "Enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear" , "iglidur", "igubal", "igumid", "igus", "igus พัฒนาการเคลื่อนที่", "igus:bike", "igusGO", "igutex", "iguverse" , "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "พลาสติกเพื่ออายุการใช้งานที่ยาวนานขึ้น", "print2mold" , "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe" , "speedigus", "superwise", "ใช้งานแบบแห้ง", "tribofilament", "tribotape", "triflex", "twisterchain", "เมื่อมันเคลื่อนที่ igus จะพัฒนา", "xirodur", " Xiros " และ "ใช่" เป็นเครื่องหมายการค้าที่ได้รับการคุ้มครองตามกฎหมายของ igus® SE & Co. KG/ Cologne ในสหพันธ์สาธารณรัฐเยอรมนี และในกรณีที่มีผลบังคับใช้ในต่างประเทศบางประเทศ นี่เป็นรายการเครื่องหมายการค้าโดยย่อ (เช่น อยู่ระหว่างดำเนินการยื่นขอเครื่องหมายการค้าหรือเครื่องหมายการค้าจดทะเบียน) ของ igus® SE & Co. KG หรือบริษัทในเครือของ igus® ในเยอรมนี สหภาพยุโรป สหรัฐอเมริกา และ/หรือประเทศหรือเขตอำนาจศาลอื่นๆ

igus® SE & Co. KG ไม่ได้จำหน่ายผลิตภัณฑ์ใดๆ ของบริษัท Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber และผู้ผลิตไดร์ฟอื่น ๆ ทั้งหมดที่ระบุไว้ในเว็บไซต์นี้ ผลิตภัณฑ์ที่นำเสนอโดย igus® เป็นของบริษัท igus® SE & Co. KG